1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GRM188R61E106KA73#

“#” indicates a package specification code.

< List of part numbers with package codes >
GRM188R61E106KA73D GRM188R61E106KA73J

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.2mm
Width 0.8±0.2mm
Thickness 0.8±0.2mm
Capacitance 10μF ±10%
Distance between external terminals g 0.6mm min.
External terminal size e 0.2 to 0.55mm
Operating Temperature Range -55℃ to 85℃
Rated Voltage 25Vdc
Size code in inch(mm) 0603 (1608M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X5R(EIA)
Temperature range of temperature characteristics -55℃ to 85℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Measure capacitance after heat treatment

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

9.1mg

φ180mm Reel

166g

Murata Icon X Characteristic Data

Download a PDF file of this page