Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics

Appearance & Shape

Murata Icon X Specifications

Center Frequency 2500.00MHz
Frequency Range 2300.00MHz to 2700.00MHz
Insertion Loss I) 0.90dB max. (at 25℃)
Insertion Loss II) 1.00dB max. (-40 to +85℃)
Unbalance Impedance (Nom.) 50Ω
Balance Impedance (Differential) (Nom.) 50Ω
Unbalance Port VSWR 2.00 max. (Balance Port:at 50ohm)
Operating Temperature Range -40℃ to 85℃
L x W (size) 1.60x0.80mm
Thickness(max.) 0.4mm

Murata Icon X Features

Chip type SMD baluns constructed with copper conductor and ceramic material.
Ideal for high-frequency applications.

1. Small, Low-profiled SMD.
2. Low loss.
3. Available in tape and reel packing for automatic mounting.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Paper Tape 4000