Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics

Appearance & Shape

Murata Icon X Specifications

Applications GSM1800,GSM1900
Nominal Center Frequency(fo) 1810.00MHz
Bandwidth(BW) fo±100.00MHz
Insertion Loss in BW I) 0.60dB max. (at 25℃)
Insertion Loss in BW II) 0.70dB max. (-40 to +85℃)
Attenuation(Absolute Value) I) 23.0dB min. at 3420.00 to 3570.00MHz
Attenuation(Absolute Value) II) 21.0dB min. at 3700.00 to 3820.00MHz
Attenuation(Absolute Value) III) 19.0dB min. at 3x(fo±100)MHz
VSWR(max.) 1.7
Characteristic Impedance(Nom.) 50Ω
Power Capacity 3W
Operating Temperature Range -40℃ to 85℃
L x W (size) 1.00x0.50mm
Thickness(max.) 0.4mm

Murata Icon X Features

Ultra-small, low-profiled, lightweight chip filters based on ceramic multilayer technology.

Offering stable high selectivity up to very high frequency.



1. Low loss

2. Ultra-small, low-profiled, lightweight low-pass filters.

3. Ideal for removing high-frequency harmonics at power amplifier and IF stage.

4. Available in tape and reel packings for automatic mounting.

5. Absolutely no adjustment required.

6. Reflow solderable.

7. Center frequencies and responses are ready for customization. Samples are available in a short lead time.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Paper Tape 10000