1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for Automotive

LLC152D70G105ME01#

“#” indicates a package specification code.

< List of part numbers with package codes >
LLC152D70G105ME01D LLC152D70G105ME01J

Appearance & Shape

Murata Icon X Specifications

Length 0.5±0.2mm
Width 1.0±0.2mm
Thickness 0.2±0.02mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.07mm min.
External terminal size e 0.2±0.06mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 4Vdc
Size code in inch(mm) 0204 (0510M)
Capacitance change rate +22.0/-33.0%
Temperature characteristics (complied standard) X7T(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 20000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.9mg

Murata Icon X Characteristic Data