1. Inductors (Coils)

LQM21FN470N00#

“#” indicates a package specification code.

Bias Current Characteristics Improved

< List of part numbers with package codes >
LQM21FN470N00B LQM21FN470N00K LQM21FN470N00L

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.25±0.2mm
T size 1.25±0.2mm
Size code inch (mm) 0805 (2012)
Inductance 47μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 7mA
Max. of DC resistance 0.78Ω
Class of magnetic shield Ferrite Core
Self resonance frequency (min.) 7.5MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
DC Resistance Intermediate Values 0.60Ω±30%
Series LQM21FN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330Embossed Tape 10000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.016g