1. Inductors (Coils)

LQW15CNR33J1Z#

“#” indicates a package specification code.

For RF Choke, Voltage Conversion

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQW15CNR33J1ZB LQW15CNR33J1ZD

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.1mm
W size 0.6±0.05mm
T size 0.5±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 330nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 390mA
Max. of DC resistance 0.56Ω
Class of magnetic shield No Shield
Self resonance frequency (min.) 520MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 125℃
Series LQW15CN_1Z

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.001g

Murata Icon X Notice For General

Murata Icon X Characteristic Data