1. Inductors (Coils)

LQW2BHN6N8D13#

“#” indicates a package specification code.

Size Code 2015 (0805) in mm (in inch), High Q Wound, Low DC Resistance Type

< List of part numbers with package codes >
LQW2BHN6N8D13K LQW2BHN6N8D13L

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.5±0.2mm
T size 1.7+0.08/-0.1mm
Size code inch (mm) 0805 (2015)
Inductance 6.8nH±0.5nH
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 1400mA
Max. of DC resistance 0.02Ω
Q(min.) 35
Q Test Frequency 250MHz
Self resonance frequency (min.) 5400MHz
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Series LQW2BHN_13

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.009g