Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -30℃ to 85℃
Output Type Digital
Size 3.05x2.1x1.0 mm
Current Consumption typ.80 uA @ proximity detect
Detection Distance 70mm@Gray card
Distance to cover glass 0mm to 5mm
Ambient light Range 0.015 to 2K lux
Ambient light Detecting Angle +/-45 degree@50% detect

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 330mm Embossed Tape 5000

Murata Icon X Product Data