Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

PoE [Power over Ethernet]

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 72W
Vin(V) 41.1V to 57V
Vin(V)typ 48V
Vout(V) 11.64V to 12.36V
Vout(V)typ 12V
Isolation Voltage (V) 2250V
Efficiency (%) 93.2%
Size(mm)W 22.2mm
Size(mm)L 56.4mm
Size(mm)T 8.6mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 6A
Package DIP
Productseries MYB
Product Series Features MYBSP series is isolated DC-DC converter for PoE
Brand Murata

Murata Icon X Features

72W, 12Vo/6A isolated DC-DC converter for PoE
Support IEEE802.3bt/ PoE++ class8
Input voltage ranges from 41.1 to 57V
Small package, 22.2 x 56.4 x 8.6mm, DIP type
2250Vdc Input-Output Isolation
Support Adapter ORing and PSE type indicators

Download a PDF file of this page

Details