Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 24A
Vin(V) 7.5V to 15V
Vin(V)typ 12V
Vout(V) 0.7V to 1.8V
Vout(V)typ 1V
LineRegulation(%) -0.5% to 0.5%
LoadRegulation(%) -0.5% to 0.5%
Outputs(#) 1
Efficiency(%) 94%
Switching frequency(kHz) 400kHz
Size(mm)W 9.0mm
Size(mm)L 10.5mm
Size(mm)T 5.0mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYMGM
Product Series Features MYMGM series which is POL(Point of Load)  is single output MonoBK with PMBus
Brand Murata

Murata Icon X Features

Input voltage ranges from 7.5 to 15V
Settable output voltage from 0.7 to 1.8V
Up to 24 A of output current
Quick tansient response to load change
Small package, 9 x 10.5 x 5mm
Over current protection
Enable control
Power Good signal
High Reliability / Heat Shock Testing, 700cycle (-40 to +125degC)
PMBus interface available