Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B]

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃) 100kΩ
Resistance Value Tolerance (at 25℃) ±5%
B-Constant (25/50℃) 4485K
B-Constant (25/50℃) Tolerance ±1%
B-Constant(25/80℃)(Reference Value) 4537K
B-Constant(25/85℃)(Reference Value) 4543K
B-Constant(25/100℃)(Reference Value) 4557K
Max. Voltage 5V
Maximum Operating Current (25℃) 0.031mA
Typical Dissipation Constant (25℃) 1mW/℃
Operating Temperature Range -40℃ to 125℃
Size Code (in mm) 0.6x0.3mm
Size Code (in inch) 0.2x0.1inch
Shape SMD
Mass 0.00026g
MSL 1

Murata Icon X Features

1. Excellent solderability and high stability in environment
2. Excellent long time aging stability
3. High accuracy in resistance and B-Constant
4. Reflow soldering possible
5. Lead is not contained in the product.
6. UL/cULcertified product.(UL1434, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
RL 180mm Paper Tape 15000

Download a PDF file of this page