1. Noise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise Filters

NFG0NCN162HL3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFG0NCN162HL3D NFG0NCN162HL3B

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 0806
Size Code (in inch) 03025
Length 0.9mm
Length Tolerance ±0.05mm
Width 0.68mm
Width Tolerance ±0.05mm
Thickness 0.4mm
Thickness Tolerance ±0.05mm
Common Mode Impedance (at 100MHz) 25Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Common Mode Insertion Loss Characteristic 19dB Typ.(800MHz), 22dB Typ.(1GHz), 29dB Typ.(1.6GHz)
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.85Ω
DC Resistance 1.85Ω±25%
Insulation Resistance(min.) 10MΩ
Cut-off Frequency 4.0GHz (Typ.)
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.87mg
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No

Murata Icon X Features

1. Small size and tight dimensional tolerance
  Size: 0.90x0.68x0.40mm
  Tolerance: +-0.05mm
2. Common mode noise suppression effect
   (The effect become maximum at 1.0GHz to 3.0GHz )
3. Compatible with high speed, large-capacity new
   transmission standard MIPI C-PHY.
   (Prevents signal damaging.)
4. Designed to match line impedance.

■Application
Common mode noise suppression of high
speed differential signal lines for mipi, C-PHY.
1. Note PCs
2. Cellular phones
3. Digital Still Cameras, Digital Video Cameras

Murata Icon X Applications

Limited Usage

For differential signal interface line

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 10000
B Bulk(Bag) 500

Download a PDF file of this page

Use for differential signal interface line.