1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for Automotive

NFM18HC106D0G3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFM18HC106D0G3L

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.2mm
Width 0.8±0.2mm
Thickness 1.25±0.1mm
Capacitance 10μF ±20%
Distance between external terminals g 0.15mm min.
DC Resistance(max.) 20mΩ
External terminal size e 0.35±0.15mm
External terminal size i 0.4±0.15mm
External terminal size J 0.2±0.15mm
Operating Temperature Range -55℃ to 125℃
Rated Current 4A
Rated Voltage 4Vdc
Size code in inch(mm) 0603 (1608M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

12.2mg

Murata Icon X Characteristic Data