1. Product SearchSound Components (Buzzer)Piezoelectric Sounders / BuzzersPKB24SWH3301

PKB24SWH3301

  • Production Start Date : 9/1/1983
  • Last Time Buy Date : 9/30/2020
  • Date of Discontinuation : 3/31/2021

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Built-in
Size φ24.0×9.5 mm
Frequency 3.3kHz
Sound Pressure Level 80dB (min.)
Measure Condition of Sound Pressure Level [12Vdc,10cm]
Oscillating Frequency 3.3kHz
Oscillating Frequency Tolerance ±0.5kHz
Measure Condition of Oscillation Frequency [12Vdc]
Current Consumption(max.) 12mA
Measure Condition of Current Consumption [12Vdc]
Operating Voltage Range 3Vdc to 20Vdc
Operating Temperature Range -20℃ to 70℃
Storage Temperature Range -30℃ to 80℃
Shape Lead
Lead Shape Lead Wire type
Lead length Lead wire length:100mm
Drive Type Self Drive
EIAJ Part Number PB-RWD-C24-33
Mass 2877mg

Murata Icon X Features

This is a unified piezoelectric sounder which has a piezoelectric diaphragm of 3 terminals connected to a self drive circuit, and it easily generates sound with only a DC power supply (DC3.0-20V).
Using suitably designed resonant system, this type can be used where large sound volumes are needed.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk 200

Download a PDF file of this page