Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 125℃
Primary Axis Inclined Angle 25°
Sensitivity(typ.) 0.205pC/G
Capacitance(typ.) 240pF
Insulation Resistance(min.) 10000MΩ
Non-linearity(typ.) 1%
Shock Resistance 3000G (0.3ms duration)
Sensitivity Type Electric charge sensitivity type
Resonance Frequency 39kHz
Storage Temperature Range -40℃ to 125℃

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R 180mm Embossed Tape 2000