1. Product SearchSound Components (Buzzer)Piezoelectric Sounders / BuzzersPKM17EWH4000

PKM17EWH4000

  • Production Start Date : 1/1/1983
  • Last Time Buy Date : 10/31/2015
  • Date of Discontinuation : 1/31/2016

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size φ16.8×4.3 mm
Frequency 4.0kHz
Sound Pressure Level 88dB (typ.)
Sound Pressure Level 75dB (min.)
Measure Condition of Sound Pressure Level [3.0Vp-p,4.0kHz,square wave,10cm]
Capacitance 9.5nF
Capacitance Tolerance ±30%
Measurement Condition of Capacitance [1kHz]
Maximum input voltage ±12.5Vo-p max.
Operating Temperature Range -20℃ to 70℃
Storage Temperature Range -30℃ to 80℃
Shape Lead
Lead Shape Lead Wire type
Lead length Lead wire length:100mm
Drive Type External Drive
EIAJ Part Number PS-RW2-C17-40
Mass 863mg

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No noise and high reliability

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk 500

Download a PDF file of this page