Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Mobile Electronics,Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 20V
Hold Current(25℃) 14mA
Hold Current (2) 8mA
Measure Condition of Hold Current (2) (at +60℃)
Hold Current (3) 4mA
Measure Condition of Hold Current (3) (at +75℃)
Trip Current(25℃) 36mA
Trip Current(2) 46mA
Measure Condition of Trip Current(2) (at -20℃)
Max. Current 97mA
Resistance (25℃) 180Ω
Resistance Value Tolerance (at 25℃) ±40Ω
Curie Point(typ.) 90℃
Operating Temperature Range -20℃ to 75℃
Size Code (in mm) 0.6x0.3mm
Size Code (in inch) 0.2x0.1inch
Shape SMD
Mass 0.00025g
MSL 1

Murata Icon X Features

1. Rapid operation to protect the circuit in an overcurrent condition abnormality such as a short circuit.
   By removing the overcurrent condition, these products automatically return to the initial condition and can be used repeatedly.
2. Suitable for countermeasure to short circuit test in safety standard
3. Stable resistance after operation due to ceramic PTC
4. Similar size (0603 size) is possible due to the large capacity for electric power.
5. Possible to use these products as current limiting resistors with overcurrent protection functions
6. SMD type is helpful for miniaturizing circuits because of its small size and light weight
7. UL/cULcertified product.(UL1434, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
RL 180mm Paper Tape 15000