Appearance & Shape

Murata Icon X Specifications

Max. Voltage 280V
Resistance (25℃) 33Ω
Resistance Value Tolerance (at 25℃) ±25%
Max. Inrush Current(peak) 39A
Maximum Charge Energy 181.7J
Measure Condition of Max. Charge Energy at 60℃
Maximum Charge Energy(2) 131.7J
Measure Condition of Max. Charge Energy(2) at 85℃
Operating Temperature Range -20℃ to 85℃
D- Outer Dimension 22mm
Thickness 6.5mm
F- Lead Space 10mm
d- Lead Diameter 0.8mm
Shape Lead
Mass 5.24g
MSL N

Murata Icon X Features

1. Protection against overcurrent situations
2. Automatic reset from protective trip mode
3. Space-saving
4. Various characteristics to meet a suitable resistance value.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
BZ Bulk(Bag) 100