Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 30V
Hold Current(25℃) 532mA
Hold Current (2) 319mA
Measure Condition of Hold Current (2) (at +85℃)
Hold Current (3) 223mA
Measure Condition of Hold Current (3) (at +105℃)
Trip Current(25℃) 708mA
Trip Current(2) 902mA
Measure Condition of Trip Current(2) (at -40℃)
Max. Current 5A
Resistance (25℃) 1.8Ω
Resistance Value Tolerance (at 25℃) ±10%
Curie Point(typ.) 130℃
Power Consumption(typ) 1.7W
Operating Temperature Range -40℃ to 125℃
D- Outer Dimension 7.3mm
Thickness 3.5mm
H- Height 12.3mm
F- Lead Space 5mm
d- Lead Diameter 0.6mm
Shape Lead
Mass 0.27g
MSL N

Murata Icon X Features

1. Useful protective threshold current range with a wide temperature range.
2. Small fluctuation in the circuit due to resistance tolerance +/-10%.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements of power supply and motor protector. Error-free operation is assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.
8. Lead (Pb) is not contained in the terminations.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 500