Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 5.5mm max.
Width 4.0mm max.
T size 3.3mm max.
Lead spacing F 5.0±0.8mm
Lead diameter d 0.5±0.05mm
Capacitance 6800pF ±5%
Rated voltage 200Vdc
Temperature characteristics UNJ(MURATA)
Temperature range of temperature characteristics -55℃ to 200℃
Operating Temperature Range -55℃ to 200℃
TC -55℃~25℃: -750+120/-347ppm/℃25℃~125℃: -750±120ppm/℃125℃~200℃: -750+347/-120ppm/℃
W1 size 6.0mm

Murata Icon X Notices

Meet LF(Lead Free)[※LF : Lead content is less than 1000 ppm.], HF(Halogen Free), Derating 5

Murata Icon X References

Packaging Specifications Minimum Order Quantity
B Bulk(Bag) 500

Murata Icon X Characteristic Data

Download a PDF file of this page