SAEEL733MVA0F0A

    1. SAW ComponentsSAW Components for mobile

Murata Icon X Specifications

FunctionTrap Filters
BandMobile TV
Size1.35x1.05x0.5(max.)mm
Termination ImpedanceUnbalanced

Murata Icon X Applications

Limited Usage

for mobile phone

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

330mm Embossed Tape

10000

R15

180mm Embossed Tape

5000