1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFECF10M7FA00S0-R0

SFECF10M7FA00S0-R0

  • Production Start Date : 1/1/2007
  • Last Time Buy Date : 9/29/2023
  • Date of Discontinuation : 3/31/2024

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Shape SMD
Elements 2
Center Frequency 10.700MHz
Center Frequency Tolerance ±30kHz
Nominal Center Value No
3dB Bandwidth 280kHz±50kHz
Stop Bandwidth 590kHz
Area of Stop Bandwidth [within 20dB]
Spurious Attenuation 30dB[within 9MHz to fo]
Insertion Loss 3.0dB±2.0dB(at minimum loss point)
Ripple 1.0dBmax.(at minimum loss point)
Input/Output Impedance 330Ω
Mass 65mg

Murata Icon X Features

SFECF10M7 series for FM receivers are small, high-performance and super thin (1.4mm max.) filters. The piezoelectric element is sandwiched by the ceramics substrate. They have 1.4mm max. thickness and a small mounting area (3.45x3.1mm). SFECF series and CDSCB series (MHz Discriminator) enable customers to make VICS/RKE/TPMS set very thin
and small.

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.4mm max. thickness, and have a small mounting area (3.45x3.1mm) enabling flexible PCB design.
3. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.
4. Operating Temperature Range: -40 to +85 (degrees C), Storage Temperature Range: -55 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 2000