SFELF10M7HAA0-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/2003
  • Final Order Deadline : 3/31/2018
  • Discontinued Date : 6/30/2018

Murata Icon X Appearance & Shape

Appearance | SFELF10M7HAA0-B0
Dimensions | SFELF10M7HAA0-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements2
Center Frequency10.700MHz
Center Frequency Tolerance±30kHz
Nominal Center ValueNo
3dB Bandwidth180kHz±40kHz
Stop Bandwidth470kHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation35dB[within 9MHz to fo]
Insertion Loss3.5dB±1.5dB(at minimum loss point)
Ripple1.0dBmax.(at minimum loss point)
Input/Output Impedance330Ω

Murata Icon X Features

Low loss type SFELF10M7 series for FM receivers are monolithic type ceramic filters that use the thickness expander mode
of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
1. Insertion loss is 1 to 1.5dB lower than conventional products. These types are useful for elevating the sensitivity of sets.
2. Small dispersion and stable characteristics.
3. Excellent shape factor of frequency response.
4. Good waveform symmetry.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk

500