1. Product SearchBatteriesMicro BatteriesSR44R

SR44R

Silver oxide batteries are suitable for quartz watches, medical devices and precision instruments. All models are 100% made in Japan, and environmentally friendly (0% mercury).

Appearance & Shape

Murata Icon X Specifications

Battery type Silver Oxide Batteries
Nominal Voltage 1.55V
Nominal Capacity 150mAh
Operating Temperature Range -10℃ to 60℃
Diameter (inch) 0.457inch
Diameter (mm) 11.6mm
Height (inch) 0.213inch
Height (mm) 5.4mm
IEC (JIS) SR44
Mass (oz) 0.0776oz
Mass (g) 2.2g