1. BatteriesMicro Batteries

SR927

Silver oxide batteries are suitable for quartz watches, medical devices and precision instruments. All models are 100% made in Japan, and environmentally friendly (0% mercury).

Appearance & Shape

Murata Icon X Specifications

Battery type Silver Oxide Batteries
Nominal Voltage 1.55V
Nominal Capacity 60mAh
Operating Temperature Range -10℃ to 60℃
Diameter (inch) 0.374inch
Diameter (mm) 9.5mm
Height (inch) 0.106inch
Height (mm) 2.7mm
IEC (JIS) SR57
Mass (oz) 0.0275oz
Mass (g) 0.78g

Murata Icon X Features

• High energy density
High energy density has been achieved owing to the Murata's original high-precision material-mixing technology. The use of antioxidant, high performance separators also contributes to improved storage characteristics.

• Excellent stable discharge characteristics
Constant voltage output is available during the discharging.

• Excellent leakage resistance
Murata-unique sealing structure, coupled with special sealing- material treatment, has helped accomplish the excellent leakage resistance.

• RoHS  Directive / European Directives
This product does not contain Mercury(Hg), Cadmium(Cd), nor Lead(Pb), and conforms to EC regulation values. (Directive 2006/66/EC, 2013/56/EU)
Battery pack are excluded from RoHS directive. (DIRECTIVE 2011/65/EU OF THE EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment)

Murata Icon X Applications

Other Usage

●Medical ・Capsule endoscopy ・Insulin pumps ・CGM(Continuous Glucose Monitoring) ・Drug delivery systems ●IoT/Others ・Tracking devices