1. Product SearchBatteriesMicro BatteriesSR927R

SR927R

Silver oxide batteries are suitable for quartz watches, medical devices and precision instruments. All models are 100% made in Japan, and environmentally friendly (0% mercury).

Appearance & Shape

Murata Icon X Specifications

Battery type Silver Oxide Batteries
Nominal Voltage 1.55V
Nominal Capacity 45mAh
Operating Temperature Range -10℃ to 60℃
Diameter (inch) 0.374inch
Diameter (mm) 9.5mm
Height (inch) 0.106inch
Height (mm) 2.7mm
IEC (JIS) SR57
Mass (oz) 0.0247oz
Mass (g) 0.7g