1. Miniature rectangular shape: 4.0(W)x4.5(L)x3.0(H)mm.2. Color coded case facilitates identification of capacitance range.3. Designed for automatic placement in surface mount applications.4. Designed to withstand flux baths and solder baths (with cover film type).5. Can be temporarily attached to PCB with adhesives (Terminal style A and B).6. Can be reflow and flow (with cover film type) soldering method.7. Stable characteristics over a wide frequency range. (Resonant frequency: 1000MHz min. / 6pF)
R00
180mm Embossed Tape
500
Constructions
Temp. Coeff. Characteristics
Send your inquiry
Download a PDF file of this page
There is no replacement product in competitor.