Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Frequency 16.8000MHz
Operating Temperature Range -30℃ to 85℃
Supply Voltage +3.0±5% (Vcc)
Current Consumption(max.) 2mA
Output Voltage 0.8Vp-p / min.
Load Impedance/Capacitance (10Kohm//10pF)±10%
Frequency Shift by Temperature ±0.5ppmmax.
Frequency Aging ±1ppmmax./year
Frequency Tolerance ±1ppmmax. (25±3℃)
Mass 15.627mg

Murata Icon X Features

Based on long experience and activity, Murata's Crystal Oscillator consists of high quality quartz crystal unit and excellent temperature compensation circuit, which are packaged with high circuit technology and high adjusting technology. They are suitable for communication equipment, business radios, GPS(GNSS) system and survey equipment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
P0 180mm Plastic Tape 3000