Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 25.5W
Vin(V) 42.5V to 57V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
Isolation Voltage (V) 2250V
Efficiency (%) 92.5%
Size (mm)W 35.5mm
Size (mm)L 22.4mm
Size (mm)T 10.55mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs(#) 1
Iout(A)Max 2.125A
Package SMD
Application PoE
Productseries MYB
Product Series Features MYBSP series is isolated DC-DC converter for PoE
Brand Murata

Murata Icon X Features

25.5W, 12Vo/2.125A  isolated DC-DC converter for PoE
Support IEEE802.3at/ PoE+ class4
Input voltage ranges from 42.5 to 57V
Small package, 35.5 x 22.4 x 10.55mm
Surface mount module
2250Vdc Input-Output Isolation

Download a PDF file of this page

Details