Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 30W
Vin(V) 10.8V to 27V
Vin(V)typ 24V
Vout(V) 54V
Vout(V)typ 54V
Isolation Voltage (V) 2250V
Efficiency (%) 90.5%
Size (mm)W 35.5mm
Size (mm)L 22.4mm
Size (mm)T 8.9mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs(#) 1
Iout(A)Max 0.6A
Package SMD
Application PoE
Productseries MYB
Product Series Features MYBSS series is boost-up isolated DC-DC converter for PoE especially PSE.
Brand Murata

Murata Icon X Features

30W, 54V/0.6A boost-up isolated DC-DC converter for PSE of PoE
Input voltage ranges from 10.8 to 27V
Small package, 35.5 x 22.4 x 8.9mm
Surface mount module
2250Vdc Input-Output Isolation

Download a PDF file of this page

Details