Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 10A
Vin(V) 36V to 75V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -5% to 5%
LoadRegulation (%) -5% to 5%
Outputs (#) 1
Efficiency (%) 95%
Switching frequency (kHz) 102kHz
Size(mm)W 122.36mm
Size(mm)L 86.5mm
Size(mm)T 35.3mm
Operatingtemperature(degC) -20℃ to 85℃
Circuit topology Buck(Step-down)
Package Connector
Type Modules (integrated components)
Productseries MYPMA
Product Series Features MYPAM series is non-isolated DC-DC converter for E-Bike/Scooter's auxiliary applications.
Brand Murata

Murata Icon X Features

Input voltage ranges from 36 to 75V
Fixed outputs voltage, 12V
Up to 10 A of output current and 120w(216W peak)
Small package, 86.5 x 122.4 x 35.4mm
Light weight,160g
IP56 compliance
Vibration-proof case design
Current limit and short circuit protecton
Thermal protection

Download a PDF file of this page

Details