Optical DeviceWaveplate

Quartz crystal wave plate is an optical element which causes a phase difference between the ordinary and extraordinary rays.

Multilayer type

Multilayer type
Wavelength(nm) 632.8/650/780
Phase difference 1/2・1/4multi
Thickness(mm) 0.8~10
Dimensions Min. 10mm square/φ14
Dimensions Max. 25mm square/φ30
Wavefront aberration On discussion

*Please contact us via the Contact Form or the nearest sales office for specifications other than the above.

Double Layer type

There is almost no change in the phase difference due to the incident angle variation.

Double Layer type
Wavelength(nm) 632.8/650/780
Phase difference 1/2・1/4multi
Thickness(mm) 0.8 to 10
Dimensions Min. 10mm square/φ14
Dimensions Max. 25mm square/φ30
Wavefront aberration On discussion

*Please contact us via the Contact Form or the nearest sales office for specifications other than the above.