RFID ProductsStarter kit

In order to evaluate the read and write function of RFID, we offer a starter kit (eval kit) consisting of a reader/writer module, reader antenna, evaluation software, and USB interface. It can easily be connected to your PC using USB interface, it is possible to quickly and easily check read and write operation.

UHF band Reader/writer

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number note Host
Interface
freq band protocol Maximum Output Power[mW] Supply Voltage Current contents size(mm)
LXRFZZUAAA-029-KIT
(EU) PDF
reader/writer
starter kit
starter kit includes
reader/writer,
USB interface and
development software
USB UHF Band EPC global
Gen2 v2
ISO/IEC18000-63
250 Input Voltage = 5.0V reader/writer module
antennax2
reader/writer module
antennax2
convert board
control software
USB cavle
30.0 x 54.0 x 8.2 mm 
(module w/o SMA) 
LXRFZZUAAA-031-KIT
(JAPAN) PDF
73.0 x 93.0 x 11.6 mm 
(circular polarized wave antenna w/o SMA)
LXRFZZUAAA-033-KIT
(USA) PDF
26.0 x 31.5 x 0.8 mm 
(loop antenna w/o SMA)

Outline of starter kit

Features

  • Optimum evaluation kit for users who have no previous experience with RFID
  • Uses a compact, inexpensive reader module
  • The evaluation software provided with this kit can be installed from Murata's website.
  • Conforms to the ISO18000-63 (6C)/EPC Global Gen2 standards.
  • Two types of antennas: For long distance/short distance
  • Has acquired certification in various countries (FCC/IC/ETSI/TELEC).

Configuration diagram

Swipe left or right to change screens View in landscape mode.

Outline of starter kit

my Murata RFID UHF band Reader/writer Support Site

my Murata RFID UHF band Reader/writer site Exclusive Contents
Demo Software, Source Code, Manual and other exlusive content
(You need to create an account with your email address, log-in, request access to each site with "Passcode" provided from your sales or in the Starter Kit, and get a membership.)