UHF band RFID

UHF band RFID
Offering RFID tag for wireless communication using  UHF band(860-960MHz). UHF band RFID allows to read multiple tags as a batch at the long range. It is applicable for inventory control, inspection work, and logistics.

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X RFID tag(by application)

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

The special feature on RFID micro tag

Murata Icon X RFID tag(lineup)

*Reference
Part Number Application Frequency RFID
standard
IC EPC
memory
User
memory
Size
L×W×T
Read range*
LXMSJZNCMD-217 For small product management UHF band
(865~928MHz)
ISO18000-
63/EPC global
Gen2v2
Impinj
Monza
4QT
128
bit
512
bit
1.2 ×
1.2 ×
0.55
mm
10mm
LXMSJZNCMF-210
Impinj
Monza
R6
96
bit
NA
LXMS21ACMF-218
For electronic device management
2.0 ×
1.2 ×
0.5mm
9m
LXMS21ACMD-220
Impinj
Monza
4QT
128
bit
512
bit
7m
LXTBKZMCMG-010
For metal product management
UHF band
(865~928MHz)
Impinj
Monza
R6P
128
bit
32
bit
6 ×
2.0 ×
2.3mm
1.5m

Murata Icon X Antenna

Murata Icon X Starter kit