For electronic device management

For electronic equipment management
It is able to solder mount on PCB which turns your board into RFID tag. We provide recommended land pattern that creates your ground plane as RF antenna.

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X Series Lineup

Part number LXMS21ACMF-218 LXMS21ACMD-220
Application
For electronic device management
Appearance


RFID standard
ISO18000-63 and EPC Global Gen2v2
Frequency
UHF band(865-928MHz)
IC
Impinj Monza R6 Impinj Monza 4QT
EPC memory
96bit
128bit
User memory
NA
512bit
Size (L×W×H)
2.0 × 1.2 × 0.5 mm
Read range*
9m
7m

*Reference

Recommended mounting pattern on PCB

Format Normal1 Small1 Normal2 Small2
Product no. LXMS21ACMF-218 LXMS21ACMD-220
Thumbnail
*click the thumbnail, detailed dimension will be displayed
Normal1 Small1 Normal2 Small2
DXF form DXF-218-normal1.zip DXF-218-small1.zip DXF-220-normal2.zip DXF-220-small2.zip
Gerber form
(RS274x)
Gerber-218-normal1.zip Gerber-218-small1.zip Gerber-220-normal2.zip Gerber-220-small2.zip

*Please conduct the pattern to your PCB GND.
When MAGICSTRAP® is used on the multi-layer board, please apply "L2" pattern in the data to the other layer of the PCB.
Reading distance is derived by the length of PCB ground Please see following information.

Mounting pattern for MAGICSTRAP® LXMS32 series on PCB (print circuit board)