UHF band RFID

UHF band RFID
Offering RFID tag for wireless communication using  UHF band(860-960MHz). UHF band RFID allows to read multiple tags as a batch at the long range. It is applicable for inventory control, inspection work, and logistics.

Please visit Murata solution website for more information.
Click here to jump into the website.

Murata Icon X RFID tag(by application)

Murata Icon X RFID tag(lineup)

*Reference
LXMS21NCNH-147
For small product management
UHF band
(865~928MHz)
ISO18000-63/
EPC global
Gen2 (v1.2.0)
NXP
UCODE
G2iM
256
bit
512
bit
2.0 x 1.25 x 0.55mm
10mm
LXMSJZNCMF-198
ISO18000-63/
EPC global
Gen2v2
Impinj
Monza
R6
96
bit
NA
1.2 x 1.2 x 0.55mm
10mm
LXMS21ACMF-183
For electronic device management
UHF band
(865~928MHz)
ISO18000-63/
EPC Global
Gen2v2
Impinj
Monza
R6
96
bit
NA
2.0 x 1.2 x 0.5mm 9m
LXMS21ACNP-184
ISO18000-63/
EPC Global
Gen2 (v1.2.0)
NXP
UCODE
7xm
448
bit
2084
bit
7m
LXMSANAA19-181
For garment management
UHF band
(902~928MHz)
ISO18000-63/
EPC global
Gen2v2
Impinj
Monza
R6
 
96
bit
NA 40 x 6 x 0.9mm 2mm
LXTBKZMCMG-010
For metal product management
UHF band
(865~928MHz)
ISO18000-63/
EPC global
Gen2v2
Impinj
Monza
R6P
128
bit
32
bit
6 x 2.0 x 2.3mm
1.5m

Murata Icon X Antenna

Murata Icon X Starter kit