MEMS Evaluation Unit

Development Tools

Murata supplies demo kits that enable to evaluate the sensor.
You can for example

  • Use the demo kit as a data logger for the component evaluation
  • Verify the component's functionality during the design-in phase
  • Make demo of the product features and functionality.
  MEMS Evaluation Unit   Download software and material   Order Information

  Murata MEMS Evaluation Uni

The Murata MEMS Evaluation Unit demonstrates the functionality and key properties of Murata's MEMS sensors. The Evaluation Board is connected to PC's USB port and operated through a Graphical User Interface (GUI) software.

The Murata MEMS Evaluation Board supports various types of Murata MEMS sensors. The MEMS sensors are connected to the Evaluation Board by using a chip carrier PCB or an external extension board.

MEMS Eval Board with SCC1300 Sensor Board

The digital accelerometers and gyroscope evaluation units are available as chip carrier PCB units and analog inclinometers as extension boards with high accuracy A/D converter.

The Evaluation Board offers an easy way to:
  • Java Based Graphical User Interface, support for Windows/Linux
  • Sensor output in graphical format
  • Data logging with time stamps
  • Data rate and average calculation configuration options
  • Powered from PC USB port or optionally from external 7...15 VDC power supply

  Download software and material

Murata MEMS GUI Software for Windows/Linux (ZIP: 7.0MB)
Murata MEMS Evaluation Unit User Manual  (PDF:1.98MB)

  Order Information

Interface Board Order Code Description
MEMS EVAL BOARD
MEMS-EVAL-BOARD

MEMS-EVAL-BOARD
Interface Board 
(no Sensor Board included)

Sensor Board Order Code
*Link to products information
Description
Sensor Boards for Digital Accelerometer
SCA3100 SERIES PCB
Digital Accelerometer SCA8xx/21xx/31xx Sensor Board
SCA830-D07-PCB Digital Inclinometer±90°
SCA830-D06-PCB
1 axis Accelerometer±2g
SCA2100-D02-PCB
2 axis Accelerometer±2g
SCA3100-D04-PCB
3 axis Accelerometer±2g
SCA3100-D07-PCB
3 axis Accelerometer±6g
Sensor Boards for Digital Accelerometer/Inclinometer
SCA3300 SERIES PCB
SCL3300 SERIES PCB

SCA3300-D01-PCB 3 axis Accelerometer ±1.5g, 3g, 6g
SCL3300-D01-PCB
3 axis Accelerometer ±2.4g
Sensor Boards for Digital Accelerometers & Gyro Combo sensor
SCC1300 SERIES PCB
sensor
SCC1300-D02-PWB
X axis Gyro + 3 axis ±2g Accelerometer Combo
SCC1300-D04-PWB
X axis Gyro + 3 axis ±6g Accelerometer Combo
Sensor Boards for Digital Accelerometers & Gyro Combo sensor
SCC2000 SERIES PCB
SCC1300 Sensor Board
SCC2230-E02-PCB
Z axis Gyro + 3 axis ±2g Accelerometer Combo
SCC2130-D08-PCB
X axis Gyro + 3 axis ±6g Accelerometer Combo
Ordering Note:
MEMS Evaluation Unit needs both Interface Board and product specific Sensor Board.
The same Interface Board can be used with all Sensor Board.