SensorsAccelerometers

Murata is the global market leader in low-g acceleration sensors for automotive applications.The extensive accelerometer product range includes high performance analog and digital accelerometersfor both safety critical automotive and industrial applications.

Murata accelerometers are based on the company’s proprietary 3D MEMS technology and offer a number of excellent product features for the most demanding applications. The sensing element and the measuring ASIC are assembled in a dual-in-line or dual flat lead plastic package with pins for the surface mount and re-flow soldering. They are environmentally protected with silicone gel, resulting in excellent performance and reliability in humid environments and at temperature cycling. In addition, the robust sensing element design with over damped frequency response enables excellent performance even in harsh and vibrating environments.

Inertial force Sensor

  • MEMS application guide

Product Search

Video Library

Video Library
The detection principle, features of the product, and demonstration are introduced in the video.

Basic knowledge of MEMS Technology

Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.

Basic knowledge of MEMS Technology

Product News