Advantageous features include their small size, high applicability, high impact resistance, and long life expectancy. Small and high precision AMR sensors can be put to good use with industrial equipment like cylinder switches.
[Application examples]
Home appliances, textile machinery, hydraulics, pneumatic machinery, industrial articulated robots, waterproofing, stain resistance, hidden and compact switches, etc.
[Reasons for excellent versatility]
- There is no need to drill a hole for the switch in the housing, so it is easy to make a water-resistant structure
- Malfunctions due to the adhesion of foreign matter are less likely to occur
- Switching is possible by bringing the magnet closer, so there is no problem even if the surface is flat
- It is possible to turn on/off even with a short stroke of about a few mm depending on the arrangement of the magnets and sensors