IMG-CB series (CO2 sensors for building ventilation control in BEMS applications)

Products with long-term stability and high measurement accuracy that promise to improve maintainability.
Due to low drift, they do not require a significant margin for the CO2 concentration control setting, which enables maximum energy savings.
Uses a high-performance air filter with a design life of ten years and is equipped with a built-in surge protection power circuit.
Models with special cases for easy duct installation are also available.

Murata Icon X Specifications

Configuration CO2 measurement range Mass production part number
Case, cable, and probe included
81*134*51 mm
(Excluding the protruding portion)
0-2000ppm
or
0-3000ppm
IMG-CB****-11

*Non-gratuitous samples do not match the mass production part number. Please consult when making a request.


Item Specifications
Operating temperature 0 ~ 50℃
Storage temperature -20 ~ 50℃
Measured concentration range 0 ~ 2,000ppm / 0 ~ 3,000ppm
Measurement accuracy ± (50ppm + 5% of reading)
Typ. ± (30ppm+2.5% of reading)
Long-term stability (drift) ±50ppm/Year@1000ppm
Input voltage AC/DC 24V,  DC12V
Power consumption Avg.  0.5W / Max.  2.0W
Output interface Analog 0-5V
Measurement interval 5s