Sensor Guide
Select by Method/Principle

sensors
Murata pursued sensing functions making full use of MEMS and processing technology, and magnetoresistive elements including ceramic material technology in order to develop highly efficient and highly reliable devices, modules and systems. A lineup of various sensors respond to the sensing needs of various applications for automobile, wearable, medical care and health care.


  Sensor Lineup    Select by Method/Principle   
IoT & Murata Sensors   
Recommended Sensors 

Sensor Guide
 Temperature
 Thermistors : The resistance changes with the temperature.

Sensor Guide


 Infrared/Light
 Pyroelectric infrared sensors : The sensor reacts to the infrared radiation emitted from the human body to output an electric charge.
 Ambient light sensors : The built-in photo diode detects ambient light and infrared light.

Sensor Guide 

 Distance
 Ultrasonic sensors : The sensor sends and receives ultrasonic waves in order to detect distances from the state of the reflected wave.

Sensor Guide


 
 Proximity/Open/Close
 Proximity sensors : The sensor sends and receives infrared light in order to detect the proximity from the state of the reflected light.
 Magnetic switches : This switch switches built-in ICs when the magnetoresistive element detects the magnetic proximity.

Sensor Guide







 Inertial force
 Shock sensors : This sensor generates an electric charge according to the acceleration (stress) applied to the piezoelectric element.
 Accelerometers : This sensor detects the acceleration from the change of the capacitance which occurs in the 3DMEMS element.
 Inclinometers : This sensor detects the gravitational acceleration of the Earth to calculate the angle of gradient.
 Gyro Sensors : This sensor detects the angular velocity from the change in the capacitance which occurs in the 3DMEMS element.

Sensor Guide

 Pressure
 Barometric pressure sensors : This sensor detects the atmospheric pressure applied to the 3DMEMS element by the capacitance.

Sensor Guide





Magnetic
 Rotary sensors : This sensor detects the motion of magnetic gears by a built-in magnet and magnetoresistive element.
 Magnetic switches : This switch switches built-in ICs when the magnetoresistive element detects magnetism.
 Magnetic pattern Recognition sensors : This sensor identifies magnetic ink by the combination of a built-in magnet and magnetoresistive element.

Sensor Guide
Angle
 Rotary position sensors : The resistance changes in proportion to the angle.