NTC Thermistor Insulative Package type FTN Series

FTN Series  

NTC Thermistor Insulative Package type
FTN Series
Application: Body temperature sensing for general, industrial, healthcare equipment
 
  Chip NTC Thermistor packed with insulative package
Excellent thermal response, Excellent chip break strength
Reflow soldering or wirebonding process possible

 
 
   Datasheet(356KB)
     
 
   Application Note(912KB)
     
 Development Tools >
     
 Technical Information & Video >
     

  ■ Applications
  • Temperature sensing for metal chaisis of mobilephone and tablet PC.
  • Temperature sensing for surface of human body by wearable equipment
  • Temperature sensing for wire bonding device in electric power module
■ Specifications
・ Resistance(at 25degC):10k,100kΩ
・ B-constant(B25/50):
(XH)3380K,
(WF)4250K

・Dimensions:1.6×0.8×0.44mm

 

FTN series Top >