Infrared SensorsLENS Series

These are the Fresnel lenses for the Murata pyroelectric infrared sensors.
Select the lens which is best suited to the required detection area.

  • *The lens cannot be used on its own, so please use it together with a sensor.
LENS Series

Features

  • Applies pyroelectric ceramic technology based on ceramic technologies cultivated by Murata
  • High-performance products with superior signal-to-noise characteristics and little variation
  • Low current consumption

Applications

Select the lens according to the detection area and mounting location.
The following page explains infrared sensor lens necessity, output signals, electrode configuration, and search area.

Series Lineup

Click on the product numbers in the table below to view various information such as the appearance, shape, detailed specs, and mounting information.

Stock check for evaluation samples, product inquiries

Stock check and purchase evaluation samples
on the following page

Feel free to contact us using the inquiry form to request a quote,
for consultations, or if you have any questions.

  • *Check the following page for information on how to purchase products and requesting samples.