Select your region & language

Download material: Picoleaf product introduction and application example

Download material: Picoleaf product introduction and application example

"Picoleaf" is a flexible and thin sensor capable of highly sensitive pressing force detection, developed using Murata Manufacturing's proprietary piezoelectric technology. It can be mounted in smaller spaces, is thinner than conventional sensors, and can be used to improve the assembly and durability of products.
The piezoelectric film used in "Picoleaf" is made from polylactic acid bound with lactic acid made from fermented starch extracted from plant tissue, which can contribute to carbon neutrality.
Download this contents to know more features of Picoleaf, which can detect pressure, biological signals and conditions with high sensitivity, and its capability in wearable and robotics.

Table of contents

  • Overview of Picoleaf(Basic principles and Features)
  • Application example(For panel/Wearable/Robotics)
  • Comparison between Picoleaf and other sensors
  • Picoleaf installation steps

Please fill out the form below and you can download the application guide.
We will send a URL for download to your e-mail address.

Indicates a mandatory field.

PageTOP