Specifications

Basic Knowledge of Rotary Position Sensors

- Specifications -

Product Number SV04 series  SV01series
Size 11 x 12 x 2.1mm 11 x 12 x 2.1mm
Weight 0.4g 0.4g
Effective electric rotational angle 333.3° 333.3°
Total resistance (kΩ) 10kΩ 10kΩ
Output voltage linearity (%) ±2% ±2%
Operational temperature range -40°C to 125°C -40°C to 85°C
Rotational life 2 million Cycles 1 million Cycles
Rated voltage 5VDC 5VDC
Rotational torque Up to 1mN/m (ref: 10.5gf/cm) Up to 2mN/m (ref: 10.5gf/cm)
Minimum order quantity (#pieces) 1,000 pieces 1,000 pieces
Automotive application NG
NG