High rotational life type(SV04 Series)
For Consumer grade only

SV03 Series
This series of small 12mm-size position sensor can operate at temperature from -40 to 125℃, and has endurance of up to 2M cycles.

Murata Icon X Series Lineup