Piezoelectric Sounders / BuzzersPKLCS1212E2000-R1 / PKLCS1212E20A0-R1 (For Automotive)

PKLCS1212E2000-R1 / PKLCS1212E20A0-R1 (For Automotive)

Product number PKLCS1212E2000-R1 / PKLCS1212E20A0-R1 (For Automotive)
Appearance
PKLCS1212E2000-R1
Features Size: 12.0×12.0×3.0 mm
Frequency: 2.0kHz
Sound Pressure Level: 76dB (typ.)
Product details
  • *For video/audio comparison, it is recommended that you confirm using a browser other than Internet Explorer.

Single tone video

Listen to the signal tone from the evaluation kit running the PKLCS1212E2000-R1 at a frequency of 2.0 kHz in the video.

Audio video

You can listen to the signal tone from the evaluation kit reproducing the sound under the anticipated actual use in the video.

Comparative video

Listen and compare the signal tones from the evaluation kit running the PKLCS1212E2000-R1 and PKMCS1818E20A0-R1 (For Automotive) at a frequency of 2.0 kHz in the videos.

Listen and compare the signal tones from the evaluation kit running the PKLCS1212E2000-R1, PKLCS1212E2400-R1, and PKLCS1212E4001-R1 at frequencies of 2.0 kHz, 2.4 kHz, and 4.0 kHz in the videos.

Audio comparison (comparative listening)

Click the "▶" symbol to play back the actual signal tone for five seconds according to each input signal (frequency).
[Sound pressure measurement conditions: ±1.5 Vo-p, square wave, 10 cm]

1kHz (59dB)
2kHz (76dB)
Recommended
4kHz (64dB)
  • *Volume adjustment recommended before playing.
  • *The tones may differ slightly from the actual sounds depending on devices to play.