CSTLS_X Series (For Consumer)

CSTLSX Series
Lead Type Ceramic Resonators
Frequency: 16.00 to 70.00MHz

Oscillation circuits do not require external load capacitors.
It is the best for use in reference clock applications for microcomputers of various device (AV, OA, Home appliance and industrial systems).

SubTitleIconNo01 Recommendable Part Number

SubTitleIconNo02 Series

Part Numbering
CSTCE 12M0 G15L 99 -R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 8.000MHz → 8M00)
3. Product Specification
4. Individual Specification
With standard products, individual Specification is omitted.
5. Packaging