Selection Guide of Timing Devices

A full lineup of MEMS resonator, Ceramic Resonators (CERALOCK), Crystal Units and Crystal Oscillators are now available.

Products Applications Frequency
Frequency Tolerance*
MEMS resonator
Consumer

Reference clock of a small and low-profile devices
(Medical patch type devices, Smart cards, Modules with communication functions, Wearable devices, Wireless earphones)
32.768kHz
±20ppm
Ceramic Resonators (CERALOCK)
Automotive

CAN-BUS
Vehicle ECUs (Safety/Body control, Battery control, Powertrain)

2 to 20MHz
±0.1%
to ±0.5% 
Consumer / Industrial

Reference clock applications for microcomputers of various device
(AV, OA, Home appliance and industrial systems)

SMD :
2 to 20MHz
Lead :
3.4 to 70MHz
±0.1%
to ±0.5%
Crystal Units
Automotive

In-vehicle Ethernet/FlexRay
Infotainment

16 to 48MHz
±30ppm
to ±100ppm
Consumer / Industrial

Wireless communication devices
Consumer/Industrial devices

10 to 52MHz
±10ppm
to ±100ppm
Crystal Oscillators
Precision TCXO

Small cell
Backbone network devices
10 to 50MHz
±0.2ppm
±0.28ppm

* The frequency temperature characteristics are indicated
as a tolerance of the Crystal Oscillators(TCXO).



We hope that the utilization of "my Murata" is advantageous so we may innovate together !

   

Related Links

     







Special topics page   Special topics page   Special topics page   Special topics page
             
     







Description of IC – Timing Devices Matching and design tool.
  The optimum recommended circuit based on our evaluation of IC matching.
  PDF flyers for product lineup and new product information are available.
  Product list that have been discontinued, or are planning to discontinue.