XNCJH Series

XNCJH Series
Temperature Compensated Crystal Oscillator
Without VC function
Frequency : 10.0000 to 52.0000MHz
Size : 3.2 x 2.5 x 1.0mm
Metal sealed package

These oscillators consist of a high quality crystal unit and an excellent temperature compensation circuit. The parts are then packaged by Murata utilizing the many years of experience in advanced circuitry and measurement technology.
These  components are optimal for mobile communication, business radios, and other wireless systems.

Product status

Murata Icon X Series

More detailed search
Part Numbering
XNCHH 10M000 TJE A2 P0
1 2 3 4 5
1. Series Name
2. Nominal Frequency

Frequency is expressed by six-digit alphanumeric.
(example: 10.0000MHz → 10M000)

3. Product Specification
4. Individual Specification
5. Packaging